Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803988 - LS-EMSP-AL (78X18) BK
Bill of material
PHOENIX CONTACT 0803988
MANUID
Product number of the Manufacturer
0803988
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 78 x 18 mm, Number of individual labels: 16
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-AL (78X18) BK
PREVIEW
Preview
INTNO
International product number
4055626212890
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
18 mm
BAF016
width
88 mm
BAA020
height
18 mm
BAB577
depth
0.800 mm
AAF040
net weight
0.096 kg
AAZ231
Width label space
77.400 mm
AAZ232
Height label space
18 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
16
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626212890
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 78 x 18 mm, Number of individual labels: 16
AAO057
Product type
LS-EMSP-AL (78X18) BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
76169990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD