카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804644 - LS-EMSP-AL (20X15) 1,5
Bill of material
PHOENIX CONTACT 0804644
MANUID
Product number of the Manufacturer
0804644
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 20 x 15 mm, Number of individual labels: 40
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-AL (20X15) 1,5
PREVIEW
Preview
INTNO
International product number
4055626428673
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
15 mm
BAF016
width
30 mm
BAA020
height
15 mm
BAB577
depth
1.500 mm
AAF040
net weight
0.100 kg
AAZ231
Width label space
20 mm
AAZ232
Height label space
15 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
40
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626428673
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 20 x 15 mm, Number of individual labels: 40
AAO057
Product type
LS-EMSP-AL (20X15) 1,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
76169990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드