카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0806628 - GPE 22X22 SR/R
Bill of material
PHOENIX CONTACT 0806628
MANUID
Product number of the Manufacturer
0806628
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, Sheet, silver, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 22 x 22 mm, Number of individual labels: 32
MANUTYPEDESC
Manufacturer Type Description
GPE 22X22 SR/R
PREVIEW
Preview
INTNO
International product number
4017918145057
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAA018
length
22 mm
BAF016
width
22 mm
BAA020
height
22 mm
AAF040
net weight
0.019 kg
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
32
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAO663
GTIN
4017918145057
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, Sheet, silver, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 22 x 22 mm, Number of individual labels: 32
AAO057
Product type
GPE 22X22 SR/R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.