Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0806932 - GPE 13X 9 WH
Bill of material
PHOENIX CONTACT 0806932
MANUID
Product number of the Manufacturer
0806932
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, Sheet, white, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 13 x 9 mm, Number of individual labels: 120
MANUTYPEDESC
Manufacturer Type Description
GPE 13X 9 WH
PREVIEW
Preview
INTNO
International product number
4017918153427
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAA018
length
9 mm
BAF016
width
13 mm
BAA020
height
9 mm
AAF040
net weight
0.018 kg
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
120
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAO663
GTIN
4017918153427
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, Sheet, white, unlabeled, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 13 x 9 mm, Number of individual labels: 120
AAO057
Product type
GPE 13X 9 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作