카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0811419 - GPA/SK 610X610X0,8...
Bill of material
PHOENIX CONTACT 0811419
MANUID
Product number of the Manufacturer
0811419
DESCSHORT
Short Description
Engraving plate for outdoor use
DESCLONG
Long Description
Engraving plate for outdoor use, Plate, silver, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: adhesive, lettering field size: 610 x 610 mm
MANUTYPEDESC
Manufacturer Type Description
GPA/SK 610X610X0,8...
PREVIEW
Preview
INTNO
International product number
4017918906450
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
610 mm
BAF016
width
610 mm
AAF040
net weight
0.440 kg
BAB577
depth
0.800 mm
AAH043
type of delivery
Plate
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
ABS
AAO663
GTIN
4017918906450
AAW338
Manufacturer product designation
Engraving plate for outdoor use
AAU734
Manufacturer product description
Engraving plate for outdoor use, self-adhesive, material thickness: 0.8 mm, length: 610 mm, width: 610 mm, engraving plate
AAO057
Product type
GPA/SK 610X610X0,8...
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39205100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.