Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0811794 - GPEG SO
Bill of material
PHOENIX CONTACT 0811794
MANUID
Product number of the Manufacturer
0811794
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, Sheet, according to customer requirement, labeled according to customer specifications, mounting type: adhesive, lettering field size: 293 x 277 mm
MANUTYPEDESC
Manufacturer Type Description
GPEG SO
PREVIEW
Preview
INTNO
International product number
4017918929688
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
280 mm
BAF016
width
300 mm
AAF040
net weight
0.152 kg
BAB577
depth
0.800 mm
AAH043
type of delivery
mat
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
ABS
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4017918929688
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, Sheet, according to customer requirement, labeled according to customer specifications, mounting type: adhesive, lettering field size: 293 x 277 mm
AAO057
Product type
GPEG SO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39203000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania