Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0819314 - UC-EMLP (17X9)
Bill of material
PHOENIX CONTACT 0819314
MANUID
Product number of the Manufacturer
0819314
DESCSHORT
Short Description
Plastic label
DESCLONG
Long Description
Plastic label, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: adhesive, lettering field size: 17 x 9 mm, Number of individual labels: 10
MANUTYPEDESC
Manufacturer Type Description
UC-EMLP (17X9)
PREVIEW
Preview
INTNO
International product number
4046356152457
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA018
length
9 mm
BAF016
width
17 mm
BAA020
height
9 mm
BAB577
depth
1 mm
AAF040
net weight
0.006 kg
AAZ231
Width label space
17 mm
AAZ232
Height label space
9 mm
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
10
BAD656
Without halogens
No
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356152457
AAW338
Manufacturer product designation
Plastic label
AAU734
Manufacturer product description
Plastic label, Sheet, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: adhesive, lettering field size: 17 x 9 mm, Number of individual labels: 10
AAO057
Product type
UC-EMLP (17X9)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型