Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824334 - EML (51X12,5)R TR CUS
Bill of material
PHOENIX CONTACT 0824334
MANUID
Product number of the Manufacturer
0824334
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, can be ordered: by line, transparent, labeled according to customer specifications, mounting type: adhesive, lettering field size: 51 x 12.5 mm
MANUTYPEDESC
Manufacturer Type Description
EML (51X12,5)R TR CUS
PREVIEW
Preview
INTNO
International product number
4046356351997
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
12.500 mm
BAF016
width
51 mm
AAF040
net weight
0.002 kg
AAZ234
Marking process
Thermal transfer for rolls
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356351997
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, can be ordered: by line, transparent, labeled according to customer specifications, mounting type: adhesive, lettering field size: 51 x 12.5 mm
AAO057
Product type
EML (51X12,5)R TR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作