Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824414 - GPE 13X 9 WH CUS
Bill of material
PHOENIX CONTACT 0824414
MANUID
Product number of the Manufacturer
0824414
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 13 x 9 mm, Number of individual labels: 120
MANUTYPEDESC
Manufacturer Type Description
GPE 13X 9 WH CUS
PREVIEW
Preview
INTNO
International product number
4046356352840
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
9 mm
BAF016
width
13 mm
AAF040
net weight
0.018 kg
AAZ234
Marking process
Engraving
AAZ230
Number of units per delivery form
120
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAO663
GTIN
4046356352840
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 13 x 9 mm, Number of individual labels: 120
AAO057
Product type
GPE 13X 9 WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39203000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
下载CAD模型
没有针对该零部件的生成操作