Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824420 - GPE 27X 8 SR/R CUS
Bill of material
PHOENIX CONTACT 0824420
MANUID
Product number of the Manufacturer
0824420
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, can be ordered: by sheet, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 8 mm, Number of individual labels: 66
MANUTYPEDESC
Manufacturer Type Description
GPE 27X 8 SR/R CUS
PREVIEW
Preview
INTNO
International product number
4046356352901
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
8 mm
BAF016
width
27 mm
AAF040
net weight
0.021 kg
BAB577
depth
0.800 mm
AAZ234
Marking process
Engraving
AAZ230
Number of units per delivery form
66
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356352901
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, can be ordered: by sheet, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 8 mm, Number of individual labels: 66
AAO057
Product type
GPE 27X 8 SR/R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39203000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。