Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824554 - UC-EMLP (17X9) YE CUS
Bill of material
PHOENIX CONTACT 0824554
MANUID
Product number of the Manufacturer
0824554
DESCSHORT
Short Description
Plastic label
DESCLONG
Long Description
Plastic label, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17 x 9 mm
MANUTYPEDESC
Manufacturer Type Description
UC-EMLP (17X9) YE CUS
PREVIEW
Preview
INTNO
International product number
4046356356732
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC140
Combustibility class
V2
BAA018
length
9 mm
BAF016
width
17 mm
BAA020
height
9 mm
BAB577
depth
1 mm
AAF040
net weight
0.009 kg
AAZ231
Width label space
17 mm
AAZ232
Height label space
9 mm
AAZ234
Marking process
UV LED technology
BAD656
Without halogens
No
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356356732
AAW338
Manufacturer product designation
Plastic label
AAU734
Manufacturer product description
Plastic label, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17 x 9 mm
AAO057
Product type
UC-EMLP (17X9) YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model