카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0827721 - GPE 70X32 YE CUS
Bill of material
PHOENIX CONTACT 0827721
MANUID
Product number of the Manufacturer
0827721
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 70 x 32 mm, Number of individual labels: 5
MANUTYPEDESC
Manufacturer Type Description
GPE 70X32 YE CUS
PREVIEW
Preview
INTNO
International product number
4046356478960
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
32 mm
BAF016
width
70 mm
AAF040
net weight
0.020 kg
BAB577
depth
0.800 mm
AAZ230
Number of units per delivery form
5
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356478960
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 70 x 32 mm, Number of individual labels: 5
AAO057
Product type
GPE 70X32 YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39203000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.