Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830172 - EMLS (20X20)R SR CUS
Bill of material
PHOENIX CONTACT 0830172
MANUID
Product number of the Manufacturer
0830172
DESCSHORT
Short Description
Safety label with special adhesive
DESCLONG
Long Description
Safety label with special adhesive, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 20 x 20 mm
MANUTYPEDESC
Manufacturer Type Description
EMLS (20X20)R SR CUS
PREVIEW
Preview
INTNO
International product number
4046356628037
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
20 mm
BAF016
width
20 mm
AAF040
net weight
0.002 kg
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356628037
AAW338
Manufacturer product designation
Safety label with special adhesive
AAU734
Manufacturer product description
Safety label with special adhesive, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 20 x 20 mm
AAO057
Product type
EMLS (20X20)R SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част