Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830185 - EMLF (108XE)R SR CUS
Bill of material
PHOENIX CONTACT 0830185
MANUID
Product number of the Manufacturer
0830185
DESCSHORT
Short Description
Label, highly flexible
DESCLONG
Long Description
Label, highly flexible, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 108 x 40000 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMLF (108XE)R SR CUS
PREVIEW
Preview
INTNO
International product number
4046356628273
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
48000 mm
BAF016
width
108 mm
AAF040
net weight
0.002 kg
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356628273
AAW338
Manufacturer product designation
Label, highly flexible
AAU734
Manufacturer product description
Label, highly flexible, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 108 x 40000 mm, Number of individual labels: 1
AAO057
Product type
EMLF (108XE)R SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作