Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830503 - EMSP-AL (75,6X54)
Bill of material
PHOENIX CONTACT 0830503
MANUID
Product number of the Manufacturer
0830503
DESCSHORT
Short Description
Equipment marking
DESCLONG
Long Description
Equipment marking, Aluminum label, aluminum color, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: screw, rivet, lettering field size: 75.6 x 54 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMSP-AL (75,6X54)
PREVIEW
Preview
INTNO
International product number
4046356719018
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAA018
length
53.700 mm
BAF016
width
85 mm
BAA020
height
53.7 mm
AAF040
net weight
0.009 kg
BAB577
depth
0.8 mm
AAZ231
Width label space
74.600 mm
AAZ232
Height label space
53.700 mm
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
Yes
BAB664
material
aluminum
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
5 °C
AAQ342
min. storage temperature
5 °C
AAO663
GTIN
4046356719018
AAW338
Manufacturer product designation
Equipment marking
AAU734
Manufacturer product description
Equipment marking, Aluminum label, aluminum color, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: screw, rivet, lettering field size: 75.6 x 54 mm, Number of individual labels: 1
AAO057
Product type
EMSP-AL (75,6X54)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
15
QUANTITYINT
Quantity Scale
15
CTN
Customs tariff number
76169990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir