Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831679 - LS-EMLP (13X9) WH
Bill of material
PHOENIX CONTACT 0831679
MANUID
Product number of the Manufacturer
0831679
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 13 x 9 mm, Number of individual labels: 221
MANUTYPEDESC
Manufacturer Type Description
LS-EMLP (13X9) WH
PREVIEW
Preview
INTNO
International product number
4046356926102
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAA018
length
9 mm
BAF016
width
13 mm
AAF040
net weight
0.037 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
221
BAD656
Without halogens
Yes
BAB664
material
ABS
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356926102
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 13 x 9 mm, Number of individual labels: 221
AAO057
Product type
LS-EMLP (13X9) WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part