Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1030550 - LS-EMSP-V4A (140X100) 1
Bill of material
PHOENIX CONTACT 1030550
MANUID
Product number of the Manufacturer
1030550
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: screw, rivet, lettering field size: 140 x 100 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-V4A (140X100) 1
PREVIEW
Preview
INTNO
International product number
4055626533834
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
100 mm
BAF016
width
150 mm
AAF040
net weight
0.153 kg
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Stainless steel label
AAZ230
Number of units per delivery form
1
BAD656
Without halogens
Yes
BAB664
material
V4A
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626533834
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: screw, rivet, lettering field size: 140 x 100 mm, Number of individual labels: 1
AAO057
Product type
LS-EMSP-V4A (140X100) 1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
73269098
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD