Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1058990 - LS-EMLSP (36,3X25) WH
Bill of material
PHOENIX CONTACT 1058990
MANUID
Product number of the Manufacturer
1058990
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: screw, rivet, lettering field size: 36.3 x 25 mm, Number of individual labels: 24
MANUTYPEDESC
Manufacturer Type Description
LS-EMLSP (36,3X25) WH
PREVIEW
Preview
INTNO
International product number
4055626702087
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAA018
length
25 mm
BAF016
width
45 mm
BAA020
height
25 mm
BAB577
depth
0.800 mm
AAF040
net weight
0.038 kg
AAZ231
Width label space
35.900 mm
AAZ232
Height label space
24.420 mm
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
24
BAD656
Without halogens
No
BAB664
material
ABS
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626702087
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK LASER, TOPMARK NEO, mounting type: screw, rivet, lettering field size: 36.3 x 25 mm, Number of individual labels: 24
AAO057
Product type
LS-EMLSP (36,3X25) WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model