Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1108530 - LS-EMSP-V4A (40,8X33) 2H
Bill of material
PHOENIX CONTACT 1108530
MANUID
Product number of the Manufacturer
1108530
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 40.6 x 30 mm, Number of individual labels: 12
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-V4A (40,8X33) 2H
PREVIEW
Preview
BAA018
length
33 mm
BAF016
width
47 mm
BAA020
height
33 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.123 kg
AAZ231
Width label space
40.800 mm
AAZ232
Height label space
33 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Stainless steel label
AAZ230
Number of units per delivery form
12
BAD656
Without halogens
No
BAB664
material
V4A
AAO663
GTIN
4063151015008
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 40.6 x 30 mm, Number of individual labels: 12
AAO057
Product type
LS-EMSP-V4A (40,8X33) 2H
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151015008
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
73269098
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models