Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1231259 - LS-EML(S)P (...X...) SR CUS
Bill of material
PHOENIX CONTACT 1231259
MANUID
Product number of the Manufacturer
1231259
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, silver, assembled and laser marked according to customer specifications, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 180 x 180 mm
MANUTYPEDESC
Manufacturer Type Description
LS-EML(S)P (...X...) SR CUS
PREVIEW
Preview
INTNO
International product number
4063151332419
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAF040
net weight
0.041 kg
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
bow
BAD656
Without halogens
No
BAB664
material
ABS
AAO663
GTIN
4063151332419
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, silver, assembled and laser marked according to customer specifications, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 180 x 180 mm
AAO057
Product type
LS-EML(S)P (...X...) SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39191080
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania