Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5031171 - SS-ZB WH
Bill of material
PHOENIX CONTACT 5031171
MANUID
Product number of the Manufacturer
5031171
DESCSHORT
Short Description
Contactor marker - zack marker strip
DESCLONG
Long Description
Contactor marker - zack marker strip, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snapped, lettering field size: 20 x 8 mm, Number of individual labels: 5
MANUTYPEDESC
Manufacturer Type Description
SS-ZB WH
PREVIEW
Preview
INTNO
International product number
4017918095406
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA018
length
19.400 mm
BAF016
width
3.2 mm
BAA020
height
19.4 mm
BAB577
depth
9 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
19.400 mm
AAZ232
Height label space
9 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
5
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4017918095406
AAW338
Manufacturer product designation
Contactor marker - zack marker strip
AAU734
Manufacturer product description
Contactor marker - zack marker strip, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snapped, lettering field size: 20 x 8 mm, Number of individual labels: 5
AAO057
Product type
SS-ZB WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型