Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5032293 - BMKL 18X 6 WH
Bill of material
PHOENIX CONTACT 5032293
MANUID
Product number of the Manufacturer
5032293
DESCSHORT
Short Description
Label sheet, DIN A4
DESCLONG
Long Description
Label sheet, DIN A4, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 18 x 6 mm, Number of individual labels: 396
MANUTYPEDESC
Manufacturer Type Description
BMKL 18X 6 WH
PREVIEW
Preview
INTNO
International product number
4017918095734
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
6 mm
BAF016
width
18 mm
AAF040
net weight
0.015 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
396
BAD656
Without halogens
No
BAB664
material
Polyester
AAO663
GTIN
4017918095734
AAW338
Manufacturer product designation
Label sheet, DIN A4
AAU734
Manufacturer product description
Label sheet, DIN A4, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 18 x 6 mm, Number of individual labels: 396
AAO057
Product type
BMKL 18X 6 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作