카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5032400 - BMKL 64X34 WH
Bill of material
PHOENIX CONTACT 5032400
MANUID
Product number of the Manufacturer
5032400
DESCSHORT
Short Description
Label sheet, DIN A4
DESCLONG
Long Description
Label sheet, DIN A4, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 64 x 34 mm, Number of individual labels: 21
MANUTYPEDESC
Manufacturer Type Description
BMKL 64X34 WH
PREVIEW
Preview
INTNO
International product number
4017918095796
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
34 mm
BAF016
width
64 mm
AAF040
net weight
0.000 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
21
BAD656
Without halogens
No
BAB664
material
Polyester
AAO663
GTIN
4017918095796
AAW338
Manufacturer product designation
Label sheet, DIN A4
AAU734
Manufacturer product description
Label sheet, DIN A4, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 64 x 34 mm, Number of individual labels: 21
AAO057
Product type
BMKL 64X34 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.