Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014303 - PMM (EX20)R
Bill of material
PHOENIX CONTACT 1014303
MANUID
Product number of the Manufacturer
1014303
DESCSHORT
Short Description
Magnetic label
DESCLONG
Long Description
Magnetic label, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: magnetic adhesion, lettering field size: 15000 x 20 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PMM (EX20)R
PREVIEW
Preview
INTNO
International product number
4046356786072
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
50 mm
BAA020
height
0.600 mm
BAA018
length
20 mm
BAB577
depth
0.560 mm
AAZ233
Printing
unlabeled
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
magnetic adhesion
BAD656
Without halogens
No
BAB664
material
Magnetic tape
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
BAG626
Transparent
No
BAF281
Use for product
System marking
AAL815
magnetic present
Yes
BAC093
Type of labeling
without lettering
BAD594
self-adhesive
No
AAO663
GTIN
4046356786072
AAW338
Manufacturer product designation
Magnetic label
AAU734
Manufacturer product description
Magnetic label, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: magnetic adhesion, lettering field size: 15000 x 20 mm, Number of individual labels: 1
AAO057
Product type
PMM (EX20)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39207380
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)