Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1221735 - PSR-ESS-M2-H110-2000-A
Bill of material
PHOENIX CONTACT 1221735
MANUID
Product number of the Manufacturer
1221735
DESCSHORT
Short Description
Emergency stop switch
DESCLONG
Long Description
Emergency stop switch in IP65 housing, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN 62061), surface installation, 5-pos. M12 connection
MANUTYPEDESC
Manufacturer Type Description
PSR-ESS-M2-H110-2000-A
PREVIEW
Preview
INTNO
International product number
4063151311100
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP65
BAC461
material of housing
Polyamide (PA)
AAP365
Number of breaking contacts
2
AAP546
Number of making contacts
0
AAP377
Number of changers
0
BAD706
suitable for EMERGENCY-OFF
Yes
AAP406
Number of control centers
1
AAP697
Number of signal lamps
0
AAZ486
Degree of protection (NEMA)
NEMA 4
AAZ487
Degree of protection (NEMA), front side
NEMA 4
BAC439
Housing color of upper part
Black
AAP517
Number of key-operated switches
0
AAP552
Number of mushroom buttons
0
AAP648
Number of pushbuttons
0
AAP677
Number of selector switches
0
AAO663
GTIN
4063151311100
AAW338
Manufacturer product designation
Emergency stop switch
AAU734
Manufacturer product description
Emergency stop switch in IP65 housing, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN 62061), surface installation, 5-pos. M12 connection
AAO057
Product type
PSR-ESS-M2-H110-2000-A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models