Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2941183 - DEK-REL- 5/I/1
Bill of material
PHOENIX CONTACT 2941183
MANUID
Product number of the Manufacturer
2941183
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 5 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm
MANUTYPEDESC
Manufacturer Type Description
DEK-REL- 5/I/1
PREVIEW
Preview
INTNO
International product number
4017918080334
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS574
Rated current [In] for the power loss specification
3 A
BAA303
Power loss, static, current-independent [Pls]
0.120 W
AAP798
Application standards
IEC 60947-5-1
AAS575
Power loss per pole, current-dependent [PlIp]
0.120 W
BAB392
certificate/approval
EAC
BAF016
width
6.15 mm
BAA020
height
79.6 mm
AAF040
net weight
0.02246 kg
BAB577
depth
56.0 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
4.500 V
AAB958
min. rated control voltage Us with AC 50 Hz
4.500 V
AAB960
min. rated control voltage Us with DC
4.500 V
AAC824
Nominal current
0.023 A
BAC050
Type of actuation
AC/DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
1
AAP377
Number of changers
0
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
AAB377
Type of switch contact
Double contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4017918080334
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 5 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm
AAO057
Product type
DEK-REL- 5/I/1
AAY811
URI of the product
http://www.phoenixcontact.com/product/2941183
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models