Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3203008 - AI SORTI BOX-E LGY
Bill of material
PHOENIX CONTACT 3203008
MANUID
Product number of the Manufacturer
3203008
DESCSHORT
Short Description
Range box
DESCLONG
Long Description
Range box, unequipped, color: light gray
MANUTYPEDESC
Manufacturer Type Description
AI SORTI BOX-E LGY
PREVIEW
Preview
INTNO
International product number
4017918947156
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAG199
cable screw glands present
No
AAG203
crimp cable lug for cu-conductors present
No
AAG198
cable tie present
No
AAG196
insulated cable end sleeves present
Yes
AAG197
insulated cable connections present
No
AAG200
tool present
No
AAG201
non-insulated cable end sleeves present
No
AAG202
non-isolated cable connections present
No
AAG204
tube cable lug for cu-conductors present
No
AAO663
GTIN
4017918947156
AAW338
Manufacturer product designation
Range box
AAU734
Manufacturer product description
Range box, unequipped, color: light gray
AAO057
Product type
AI SORTI BOX-E LGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39231090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part