Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0404428 - AB/SS
Bill of material
PHOENIX CONTACT 0404428
MANUID
Product number of the Manufacturer
0404428
DESCSHORT
Short Description
Support bracket
DESCLONG
Long Description
Support bracket, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
AB/SS
PREVIEW
Preview
INTNO
International product number
4017918001889
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.007 kg
AAT080
Pole number
1
AAC099
Rail spacing
0 mm
AAF852
max. rated voltage
0 A
AAO663
GTIN
4017918001889
AAW338
Manufacturer product designation
Support bracket
AAU734
Manufacturer product description
Support bracket made from insulation material, with retaining screw, can be used with either 3 x 10 mm or 6 x 6 mm busbar, color: gray
AAO057
Product type
AB/SS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models