Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3026489 - AB-SK 65
Bill of material
PHOENIX CONTACT 3026489
MANUID
Product number of the Manufacturer
3026489
DESCSHORT
Short Description
Support bracket
DESCLONG
Long Description
Support bracket, Bracket for busbars, set every 20 cm, length: 95.5 mm, width: 6.2 mm, height: 95.5 mm, number of positions: 1, color: gray, mounting type: DIN rail mounting
MANUTYPEDESC
Manufacturer Type Description
AB-SK 65
PREVIEW
Preview
INTNO
International product number
4017918157128
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.01822 kg
AAT080
Pole number
1
AAC099
Rail spacing
65 mm
AAF852
max. rated voltage
0 A
AAO663
GTIN
4017918157128
AAW338
Manufacturer product designation
Support bracket
AAU734
Manufacturer product description
Support bracket, Bracket for busbars, set every 20 cm, length: 95.5 mm, width: 6.2 mm, height: 95.5 mm, number of positions: 1, color: gray, mounting type: DIN rail mounting
AAO057
Product type
AB-SK 65
AAY811
URI of the product
http://www.phoenixcontact.com/product/3026489
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models