Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240961 - WP-BASE C PA HF 21,2 BK
Bill of material
PHOENIX CONTACT 3240961
MANUID
Product number of the Manufacturer
3240961
DESCSHORT
Short Description
Hose holder with cover
DESCLONG
Long Description
Hose holder with cover, material: PA, color: black, flammability rating in acc. with UL 94: V2
MANUTYPEDESC
Manufacturer Type Description
WP-BASE C PA HF 21,2 BK
PREVIEW
Preview
INTNO
International product number
4046356710688
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
Black
BAB664
material
Polyamide (PA)
BAF634
Material
PA
AAG683
nominal diameter
21.200 mm
BAD621
zinc-plated
No
AAO663
GTIN
4046356710688
AAW338
Manufacturer product designation
Hose holder with cover
AAU734
Manufacturer product description
Hose holder with cover, material: PA, color: black, flammability rating in acc. with UL 94: V2
AAO057
Product type
WP-BASE C PA HF 21,2 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39174000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    FRÄNKISCHE INDUSTRIAL PIPES
    2CNPA - Conduit support
    PMA
    FH-0 - One-piece support
    FRÄNKISCHE INDUSTRIAL PIPES
    COPA-S - Conduit support one-piece, socket
    ICOTEK
    31350
    IMS UNIVERSAL Fastening elements
    A04.06 - Rod holder
    SMC
    TMA - Multi-holder
    IMS UNIVERSAL Fastening elements
    A09.01 Form 1 - Pipe holder metal
    Flexa
    RQH - Tubing holder with through hole for fastening by screws. Ribbed fixing for strain relief
    HellermannTyton
    AFCP Conduit Clip
    agru
    049.03 - Pipe Clip with cramp
    SMC
    TM - Multi Tube Holder
    FG INOX
    I.2CPP - Pipe holders Polypro WITH REINFORCEMENT METALLIC SHEET Stainless steel 304L
    Flexa
    RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixing for strain relief
    LAPP
    SILVYN® FCL black
Previews
3D
2D
CAD modeli indir