Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414382 - CUC-STD-C1PGY-S/R4E8:1
Bill of material
PHOENIX CONTACT 1414382
MANUID
Product number of the Manufacturer
1414382
DESCSHORT
Short Description
RJ45 connector
DESCLONG
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT6, material: Plastic, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: straight, color: gray, Ethernet
MANUTYPEDESC
Manufacturer Type Description
CUC-STD-C1PGY-S/R4E8:1
PREVIEW
Preview
INTNO
International product number
4055626025339
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
44.650 mm
BAA020
height
13.500 mm
BAH005
rated voltage
72 V
AAF726
rated current
1 A
AAP798
Application standards
not available
BAC140
Combustibility class
V2
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
60 °C
BAB392
certificate/approval
EAC
BAA018
length
17 mm
BAB577
depth
17 mm
BAC676
Max. line cross section, flexible
0.200 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.100 mm^2
BAC739
Min. line cross section, flexible
0.100 mm^2
AAB789
max. connectable conductor cross-section multiple wire
0.200 mm^2
AAT080
Pole number
8
AAB754
Contact design
Pin
AAC207
Material of the contact
Phosphor bronze
BAA039
max. operating ambient temperature
60 °C
AAC202
Material of the contact coat
Gold
BAA295
Degree of soiling
2
AAD246
Overvoltage category
I
AAC049
PE connection present
No
AAS458
Conductor connection method
crimp connection
AAB515
seal present
No
BAD449
Locking present
No
BAC461
material of housing
Plastic
AAS460
Size of connection thread
not relevant
AAC218
EMC design present
No
AAP372
number of cable inlets
1
AAB224
Arrangement of the cable lead-in
straight
AAC076
Coding (head 1)
without
AAO663
GTIN
4055626025339
AAW338
Manufacturer product designation
RJ45 connector
AAU734
Manufacturer product description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT6, material: Plastic, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: straight, color: gray, Ethernet
AAO057
Product type
CUC-STD-C1PGY-S/R4E8:1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models