Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1027474 - SACC-M12MSK-4PECT-CL SH
Bill of material
PHOENIX CONTACT 1027474
MANUID
Product number of the Manufacturer
1027474
DESCSHORT
Short Description
Power connector
DESCLONG
Long Description
Power connector, Power, 5-position, shielded, Plug straight M12, K-coded, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 8 mm ... 13 mm, without crimp contacts
MANUTYPEDESC
Manufacturer Type Description
SACC-M12MSK-4PECT-CL SH
PREVIEW
Preview
INTNO
International product number
4055626522197
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
BAH005
rated voltage
690 V
AAF726
rated current
16 A
AAP798
Application standards
based on IEC 61076-2-111
BAC140
Combustibility class
V0
BAB392
certificate/approval
EAC
AAF040
net weight
0.022 kg
AAB373
Type of interlock
Screw locking
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
not relevant
BAA295
Degree of soiling
3
AAS476
Number of power contacts
0
AAD246
Overvoltage category
III
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
crimp connection
AAB396
Design of housing surface
Zinc die-cast, nickel-plated
BAC461
material of housing
Zink print cast
AAB408
Design of housing
straight
AAB935
min. connectable conductor cross-section
1.500 mm^2
AAC103
screen connection present
Yes
AAS467
Number of control contacts
5
AAW084
Number of data contacts
0
AAW083
Construction form of the plug connector
M12
AAC076
Coding (head 1)
K-coded
AAS491
External cable diameter, min.
8 mm
AAS492
External cable diameter, max.
13 mm
BAD993
screened
Yes
AAW082
max. connectable conductor cross-section
2.500 mm^2
BAG101
Status display present
No
AAS493
Material used for the thread ring
Zinc die-cast, tin-plated
AAB378
Type of plug-in contact, outside
Male (plug)
AAO663
GTIN
4055626522197
AAW338
Manufacturer product designation
Power connector
AAU734
Manufacturer product description
Power connector, Power, 5-position, shielded, Plug straight M12, K-coded, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 8 mm ... 13 mm, without crimp contacts
AAO057
Product type
SACC-M12MSK-4PECT-CL SH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models