Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1107344 - SACC-M12FRT-4CON-PG 9-M
Bill of material
PHOENIX CONTACT 1107344
MANUID
Product number of the Manufacturer
1107344
DESCSHORT
Short Description
Power connector
DESCLONG
Long Description
Power connector, Power, 4-position, unshielded, Socket angled M12, T-coded, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm, For direct current up to 12 A/63 V
MANUTYPEDESC
Manufacturer Type Description
SACC-M12FRT-4CON-PG 9-M
INTNO
International product number
4063151269838
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
63 V
AAF726
rated current
12 A
AAP798
Application standards
IEC 61076-2-111
BAC140
Combustibility class
V0
BAB392
certificate/approval
not available
AAF040
net weight
0.028 kg
AAB373
Type of interlock
Screw locking
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Au
BAA295
Degree of soiling
3
AAS476
Number of power contacts
0
AAD246
Overvoltage category
III
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
100
AAB396
Design of housing surface
PA
BAC461
material of housing
Polyamide (PA)
AAB408
Design of housing
angled
AAC103
screen connection present
No
AAS467
Number of control contacts
4
AAW084
Number of data contacts
0
AAW083
Construction form of the plug connector
M12
AAC076
Coding (head 1)
T-coded
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
BAD993
screened
No
BAG101
Status display present
No
AAS493
Material used for the thread ring
Zinc die-cast, nickel-plated
AAB378
Type of plug-in contact, outside
Female (socket)
AAO663
GTIN
4063151269838
AAW338
Manufacturer product designation
Power connector
AAU734
Manufacturer product description
Power connector, Power, 4-position, unshielded, Socket angled M12, T-coded, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm, For direct current up to 12 A/63 V
AAO057
Product type
SACC-M12FRT-4CON-PG 9-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models