Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1329286 - M23-12P2N8AW500S
Bill of material
PHOENIX CONTACT 1329286
MANUID
Product number of the Manufacturer
1329286
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
M23, Device connector front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Counter direction, type of contact: Pin, Crimp connection, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
MANUTYPEDESC
Manufacturer Type Description
M23-12P2N8AW500S
PREVIEW
Preview
INTNO
International product number
4063151624033
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Recognized
AAF040
net weight
0.040 kg
AAB373
Type of interlock
Screw locking
AAC108
Degree of protection (IP), mounted
IP68
BAA039
max. operating ambient temperature
105 °C
AAS476
Number of power contacts
0
AAC049
PE connection present
No
AAC103
screen connection present
No
AAW084
Number of data contacts
0
BAD993
screened
No
BAG101
Status display present
No
AAO663
GTIN
4063151624033
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
M23, Device connector front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, No. of pos.: 12, Direction of rotation: Counter direction, type of contact: Pin, Crimp connection, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
AAO057
Product type
M23-12P2N8AW500S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part