Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419568 - SACC-BP-F-FIX/NUT-BK-SMD
Bill of material
PHOENIX CONTACT 1419568
MANUID
Product number of the Manufacturer
1419568
DESCSHORT
Short Description
Housing screw connection
DESCLONG
Long Description
Fixing sleeve for M12 housing screw connection with tolerance-compensating function, for SMD-solderable M12 socket contact inserts.
MANUTYPEDESC
Manufacturer Type Description
SACC-BP-F-FIX/NUT-BK-SMD
PREVIEW
Preview
INTNO
International product number
4055626207032
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAP798
Application standards
IEC 61076-2-101
BAC140
Combustibility class
V0
BAB392
certificate/approval
EAC
AAF040
net weight
0.002 kg
AAB373
Type of interlock
Screw locking
AAC108
Degree of protection (IP), mounted
IP67, when in locked state
BAA039
max. operating ambient temperature
85 °C
AAS476
Number of power contacts
0
AAC049
PE connection present
No
AAC103
screen connection present
No
AAW084
Number of data contacts
0
AAW083
Construction form of the plug connector
M12
BAD993
screened
No
BAG101
Status display present
No
AAB378
Type of plug-in contact, outside
Female (socket)
AAO663
GTIN
4055626207032
AAW338
Manufacturer product designation
Housing screw connection
AAU734
Manufacturer product description
Fixing sleeve for M12 housing screw connection with tolerance-compensating function, for SMD-solderable M12 socket contact inserts.
AAO057
Product type
SACC-BP-F-FIX/NUT-BK-SMD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part