카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1559783 - SAC-4P-M12T/2XM12 CCL
Bill of material
PHOENIX CONTACT 1559783
MANUID
Product number of the Manufacturer
1559783
DESCSHORT
Short Description
T distributor
DESCLONG
Long Description
T distributor, CC link, 4-position, unshielded, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A, Parallel distributor
MANUTYPEDESC
Manufacturer Type Description
SAC-4P-M12T/2XM12 CCL
PREVIEW
Preview
INTNO
International product number
4046356322164
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
48 V
AAF726
rated current
4 A
AAP798
Application standards
IEC 61076-2-101
BAC140
Combustibility class
HB
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
90 °C
BAB392
certificate/approval
cULus Listed, EAC
AAF040
net weight
0.024 kg
AAC108
Degree of protection (IP), mounted
IP68
BAA039
max. operating ambient temperature
90 °C
AAC202
Material of the contact coat
Nickel/gold
BAA295
Degree of soiling
1
BAC461
material of housing
TPU, hardly inflammable, self-extinguishing
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
AAS493
Material used for the thread ring
zinc die-cast
AAS499
Sensor/actuator adapter design
T adapter
AAO663
GTIN
4046356322164
AAW338
Manufacturer product designation
T distributor
AAU734
Manufacturer product description
T distributor, CC link, 4-position, unshielded, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A, Parallel distributor
AAO057
Product type
SAC-4P-M12T/2XM12 CCL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    PHOENIX CONTACT
    2904272 - VIP-2/PT/HD15SUB/F
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.