Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1100077 - NBC-PP-J1PGY-S/R4IDC8
Bill of material
PHOENIX CONTACT 1100077
MANUID
Product number of the Manufacturer
1100077
DESCSHORT
Short Description
DIN rail adapter
DESCLONG
Long Description
DIN rail adapter, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: PC-GF10, connection method: IDC connection, connection cross section: AWG 26- 22, Item set, DIN rail adapter including RJ45 cable connection module
MANUTYPEDESC
Manufacturer Type Description
NBC-PP-J1PGY-S/R4IDC8
PREVIEW
Preview
INTNO
International product number
4055626951447
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAO663
GTIN
4055626951447
AAW338
Manufacturer product designation
DIN rail adapter
AAU734
Manufacturer product description
DIN rail adapter, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: PC-GF10, connection method: IDC connection, connection cross section: AWG 26- 22, Item set, DIN rail adapter including RJ45 cable connection module
AAO057
Product type
NBC-PP-J1PGY-S/R4IDC8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models