您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1409208
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (without cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/09/1409208.prj},{NB=1409208},{MANUID=1409208},{BAA295=2},{AAS465=100},{AAO663=4046356864473},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85389099},{AAO676=1409208},{DESCSHORT=Crimp contact},{DESCLONG=Crimp contact, Range of articles: PRC 35, Crimp contact, max. conductor cross section: 4 mm², rated voltage: 690 V AC, rated current: 32 A, Connection method: Crimp connection, Type of contact: Pin. Crimp the wire with the crimp contact in accordance with DIN EN 60352‑2},{MANUTYPEDESC=CK2,5-M-4 AG},{PREVIEW=../../../_pool_/4e/b1/63339_2000_int_04.png},{INTNO=4046356864473},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAC140=V0},{AAC202=Ag},{AAC049=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409208 - CK2,5-M-4 AG
Bill of material
PHOENIX CONTACT 1409208
MANUID
Product number of the Manufacturer
1409208
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact, Range of articles: PRC 35, Crimp contact, max. conductor cross section: 4 mm², rated voltage: 690 V AC, rated current: 32 A, Connection method: Crimp connection, Type of contact: Pin. Crimp the wire with the crimp contact in accordance with DIN EN 60352‑2
MANUTYPEDESC
Manufacturer Type Description
CK2,5-M-4 AG
PREVIEW
Preview
INTNO
International product number
4046356864473
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
AAC202
Material of the contact coat
Ag
BAA295
Degree of soiling
2
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
100
AAC103
screen connection present
No
AAC044
With thread
Yes
AAW079
Connection on the inside
Crimp connection
AAW080
Inside connection
Crimp connection
AAO663
GTIN
4046356864473
AAW338
Manufacturer product designation
Crimp contact
AAU734
Manufacturer product description
Crimp contact, Range of articles: PRC 35, Crimp contact, max. conductor cross section: 4 mm², rated voltage: 690 V AC, rated current: 32 A, Connection method: Crimp connection, Type of contact: Pin. Crimp the wire with the crimp contact in accordance with DIN EN 60352‑2
AAU731
Manufacturer product family
PRC 35
AAO057
Product type
CK2,5-M-4 AG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求