Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1655454 - VS-BU-LH-3,6/18/3,8
Bill of material
PHOENIX CONTACT 1655454
MANUID
Product number of the Manufacturer
1655454
DESCSHORT
Short Description
D-SUB power contact
DESCLONG
Long Description
D-SUB power contact, connection method: PCB mounting
MANUTYPEDESC
Manufacturer Type Description
VS-BU-LH-3,6/18/3,8
PREVIEW
Preview
INTNO
International product number
4046356029384
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
83
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.003 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Socket
AAC207
Material of the contact
Copper
BAA039
max. operating ambient temperature
130 °C
AAB530
Diameter of the contact
3.800 mm
AAS465
Insertion cycles, min.
500
AAO663
GTIN
4046356029384
AAW338
Manufacturer product designation
D-SUB power contact
AAU734
Manufacturer product description
POWER contact, for D-SUB combination inserts, for PCB assembly, socket, angled, rated current 40 A, gold-plated
AAO057
Product type
VS-BU-LH-3,6/18/3,8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models