Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1420401 - VS-08-BU-RJ45-10G/LH-1
Bill of material
PHOENIX CONTACT 1420401
MANUID
Product number of the Manufacturer
1420401
DESCSHORT
Short Description
RJ45 PCB connectors
DESCLONG
Long Description
RJ45 PCB connectors, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Copper alloy, connection method: Wave soldering contacts
MANUTYPEDESC
Manufacturer Type Description
VS-08-BU-RJ45-10G/LH-1
PREVIEW
Preview
INTNO
International product number
4046356547895
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4046356547895
AAW338
Manufacturer product designation
RJ45 PCB connectors
AAU734
Manufacturer product description
RJ45 socket insert, for PCB assembly, CAT6A, 8-pos., shielded, with angled solder pins, 1x
AAO057
Product type
VS-08-BU-RJ45-10G/LH-1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models