Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1652677 - VS-15-GC-ST/ST
Bill of material
PHOENIX CONTACT 1652677
MANUID
Product number of the Manufacturer
1652677
DESCSHORT
Short Description
D-SUB gender changer
DESCLONG
Long Description
D-SUB gender changer, degree of protection: IP20, number of positions: 15, material: Stainless steel, connection method: Gender changer, cable outlet: straight, housing size: 2, Universal
MANUTYPEDESC
Manufacturer Type Description
VS-15-GC-ST/ST
PREVIEW
Preview
INTNO
International product number
4017918952815
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4017918952815
AAW338
Manufacturer product designation
D-SUB gender changer
AAU734
Manufacturer product description
D-SUB contact insert, shell size 2, with 15 signal contacts, type of contact pin, gender changer, fixing with 4-40 UNC thread
AAO057
Product type
VS-15-GC-ST/ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    PHOENIX CONTACT
    2761596 - SUBCON 15/F-SH
プレビュー
3D
2D
ダウンロード(CADデータ)