Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1653854 - VS-04-BUA-FK-F/IP67
Bill of material
PHOENIX CONTACT 1653854
MANUID
Product number of the Manufacturer
1653854
DESCSHORT
Short Description
USB female insert
DESCLONG
Long Description
USB female insert, degree of protection: IP20, number of positions: 4, material: Plastic, connection method: Flat-ribbon cable connection
MANUTYPEDESC
Manufacturer Type Description
VS-04-BUA-FK-F/IP67
PREVIEW
Preview
INTNO
International product number
4017918970185
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4017918970185
AAW338
Manufacturer product designation
USB female insert
AAU734
Manufacturer product description
USB socket insert, 4-pos., socket USB type A on flat-ribbon cable terminal strip, pitch 2.54, for the Freenet system in the panel mounting frame, IP20 terminal outlet, 19" patch panel and service interface
AAO057
Product type
VS-04-BUA-FK-F/IP67
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models