Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1332638 - CUC-USB3.0-J1ST-S/UAF-THT
Bill of material
PHOENIX CONTACT 1332638
MANUID
Product number of the Manufacturer
1332638
DESCSHORT
Short Description
USB PCB connectors
DESCLONG
Long Description
USB PCB connectors, degree of protection: IP20, number of positions: 9, 5 Gbps, material: Nickel-plated brass, connection method: Solder connection, USB 3.0
MANUTYPEDESC
Manufacturer Type Description
CUC-USB3.0-J1ST-S/UAF-THT
PREVIEW
Preview
INTNO
International product number
4063151630300
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAO663
GTIN
4063151630300
AAW338
Manufacturer product designation
USB PCB connectors
AAU734
Manufacturer product description
USB PCB connectors, degree of protection: IP20, number of positions: 9, 5 Gbps, material: Nickel-plated brass, connection method: Solder connection, USB 3.0
AAO057
Product type
CUC-USB3.0-J1ST-S/UAF-THT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
140
QUANTITYINT
Quantity Scale
140
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model