Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1206322 - QPD W3PE1,5 M25 0,1 BK K TH
Bill of material
PHOENIX CONTACT 1206322
MANUID
Product number of the Manufacturer
1206322
DESCSHORT
Short Description
Panel feed-through
DESCLONG
Long Description
Panel feed-through, number of positions: 3+PE, black, Customer version
MANUTYPEDESC
Manufacturer Type Description
QPD W3PE1,5 M25 0,1 BK K TH
INTNO
International product number
4063151273057
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed
BAA018
length
159.900 mm
BAF016
width
30.06 mm
BAA020
height
30.05 mm
AAF040
net weight
0.035 kg
AAT080
Pole number
4
AAB373
Type of interlock
Screw
BAA097
color of housing
Black
BAD656
Without halogens
No
BAA295
Degree of soiling
3
BAB888
Design
connector
AAC195
interlockable
No
AAL821
mechanical coding present
No
AAK271
color coding/contact insert
Black
AAG071
angle of plug
straight
AAK257
built-in version
built-in part/plug-in connection
AAI222
number of connections per pole
1
AAO663
GTIN
4063151273057
AAW338
Manufacturer product designation
Panel feed-through
AAU734
Manufacturer product description
Panel feed-through, number of positions: 3+PE, black, Customer version
AAO057
Product type
QPD W3PE1,5 M25 0,1 BK K TH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
2D
下載CAD模型