Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1281278 - BSL-2,54/16-ST 40CM
Bill of material
PHOENIX CONTACT 1281278
MANUID
Product number of the Manufacturer
1281278
DESCSHORT
Short Description
Cable set
DESCLONG
Long Description
Cable set, color: black, nominal current: 3 A (Total current of 25 A max.), rated voltage (III/2): 48 V, type of contact: Socket/pin, number of positions: 16, pitch: 2.54 mm, pin layout: Linear pinning, locking: without, type of packaging: PE bag
MANUTYPEDESC
Manufacturer Type Description
BSL-2,54/16-ST 40CM
PREVIEW
Preview
INTNO
International product number
4063151479473
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
73
AAF726
rated current
3 A
BAC140
Combustibility class
V0
BAC487
material of insulation
Nylon
AAF040
net weight
0.029 kg
BAB577
depth
400 mm
AAC194
Type of packaging
PE bag
AAZ316
Rated voltage (III/2)
48 V
AAZ317
Rated voltage (III/3)
48 V
AAZ321
Rated surge voltage (II/2)
0.800 kV
AAZ322
Rated surge voltage (III/2)
0.800 kV
AAZ323
Rated surge voltage (III/3)
0.800 kV
AAZ327
Grid dimensions 1
2.540 mm
AAB373
Type of interlock
Without
AAZ335
Locking system
none
BAA097
color of housing
Black
AAZ360
lower limit temperature
-25 °C
AAZ361
upper limit temperature
90 °C
AAC207
Material of the contact
Copper
AAO663
GTIN
4063151479473
AAW338
Manufacturer product designation
Cable set
AAU734
Manufacturer product description
Cable bridge for cross-DIN-rail connection of the HBUS connector
AAO057
Product type
BSL-2,54/16-ST 40CM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models