Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1717119 - PCH 6/ 3+4-GL3-7,62
Bill of material
PHOENIX CONTACT 1717119
MANUID
Product number of the Manufacturer
1717119
DESCSHORT
Short Description
Printed-circuit board connector
DESCLONG
Long Description
PCB hybrid header, nominal cross section: 6 mm², color: green, nominal current: 41 A, 8 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: PCH 6/..+4-GL, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, plug-in system: COMBICON PC 6 hybrid, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting: Self-locking flange, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
PCH 6/ 3+4-GL3-7,62
PREVIEW
Preview
INTNO
International product number
4055626532547
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
44
BAF016
width
38.630 mm
BAA020
height
19 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA GF
BAB577
depth
28.200 mm
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
630 V
AAZ317
Rated voltage (III/3)
630 V
AAZ318
Rated voltage signal (II/2)
320 V
AAZ319
Rated voltage signal (III/2)
160 V
AAZ320
Rated voltage signal (III/3)
160 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
6 kV
AAZ323
Rated surge voltage (III/3)
6 kV
AAZ324
Rated surge voltage signal (II/2)
2.500 kV
AAZ325
Rated surge voltage signal (III/2)
2.500 kV
AAZ326
Rated surge voltage signal (III/3)
2.500 kV
AAZ327
Grid dimensions 1
7.620 mm
AAZ328
Grid dimensions 2
3.810 mm
AAZ329
Grid dimensions signal
3.810 mm
AAT080
Pole number
3
AAZ330
Pole number signal
4
AAP662
Number of rows
1
AAZ331
Number of rows signal
2
AAZ332
Pin length
2.600 mm
AAH185
assembly height
16.400 mm
BAC818
Assembly
snap-lock
AAB373
Type of interlock
Snap-lock fitting
AAZ335
Locking system
Self-locking flange
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
3
AAZ354
Recommended drill hole diameter pin
1.700 mm
AAZ356
Pin dimensions (mm)
1 x 1,2
AAB754
Contact design
Pin
AAZ358
Plug-in direction
0 °
AAZ359
Direction mating face
Standard
BAA097
color of housing
green
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ364
Coating PCB contact area
Tin (Sn)
AAO663
GTIN
4055626532547
AAW338
Manufacturer product designation
Printed-circuit board connector
AAU734
Manufacturer product description
PCB hybrid header, nominal cross section: 6 mm², color: green, nominal current: 41 A, 8 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: PCH 6/..+4-GL, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, plug-in system: COMBICON PC 6 hybrid, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting: Self-locking flange, type of packaging: packed in cardboard
AAU731
Manufacturer product family
PCH 6/..+4-GL
AAO057
Product type
PCH 6/ 3+4-GL3-7,62
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366930
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models