Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0706045 - B/DFK
Bill of material
PHOENIX CONTACT 0706045
MANUID
Product number of the Manufacturer
0706045
DESCSHORT
Short Description
Filler plugs
DESCLONG
Long Description
Mounting material, Filler plugs, color: gray, product range: ZUBEHOER, width: 6 mm
MANUTYPEDESC
Manufacturer Type Description
B/DFK
PREVIEW
Preview
INTNO
International product number
4017918003692
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAT080
Pole number
0
AAO663
GTIN
4017918003692
AAW338
Manufacturer product designation
Filler plugs
AAU734
Manufacturer product description
Mounting material, Filler plugs, color: gray, product range: ZUBEHOER, width: 6 mm
AAU731
Manufacturer product family
ZUBEHOER
AAO057
Product type
B/DFK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part