Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1473569 - Flat top weld-on steel hinges - brass washer
Bill of material
14-7-3569
PREVIEW
REF
Reference
14-7-3569
MATERIAL
Material
steel
FINISH
Finish
raw
A
60 mm
B
12 mm
C
10 mm
D
6 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25416-flat-top-weld-on-steel-hinges-brass-washer.html
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir