Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214258 - Spring hinges - aluminium profile 3.80 N.m
Bill of material
72-1-4258
PREVIEW
REF
Reference
72-1-4258
MATERIAL
Material
6082 T5 alu
FINISH
Finish
clear anodised
A
100 mm
B
82.5 mm
C
5.5 mm
D
18 mm
NOTE
Note
closing spring
WEIGHT
weight
183 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30211-spring-hinges-aluminium-profile-3-80-n-m-diameter-18.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models