Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5213954 - Hinge for marine applications - 30 x 101 mm
Bill of material
52-1-3954
PREVIEW
REF
Reference
52-1-3954
MATERIAL
Material
316 stainless steel
FINISH
Finish
polished
A
30 mm
B
101 mm
C
2 mm
D
5 mm
WEIGHT
weight
44 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25373-hinge-for-marine-applications-30-x-101-mm.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models